Active and preferred
RoHS Compliant
Lead-free

S25FL256SDSMFBG03

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL256SDSMFBG03
S25FL256SDSMFBG03

Product details

  • Classification
    ISO 26262-ready
  • Density
    256 MBit
  • Family
    FL-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive
OPN
S25FL256SDSMFBG03
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S25FL256SDSMFBG03 is a 256 Mb SPI Multi-I/O NOR flash memory using Infineon's 65-nm MIRRORBIT™ technology and Eclipse architecture. It delivers fast read rates up to 80 MBps (Quad DDR, 80 MHz) and operates from 2.7 V to 3.6 V core and 1.65 V to 3.6 V I/O supply. Hybrid and uniform sector erase, advanced sector protection, 20-year data retention, and 100,000 program-erase cycles minimum are supported. Automotive grades suit embedded and automotive code shadowing and XIP.

Features

  • MIRRORBIT™ technology stores 2 bits per cell
  • Eclipse architecture for fast program/erase
  • SPI Multi-I/O: x1, x2, x4 data width support
  • DDR read commands for higher throughput
  • 256B/512B page programming buffer
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20-year data retention minimum
  • 1024-byte One-Time Programmable (OTP) area
  • Advanced sector protection (ASP)
  • Versatile I/O voltage range: 1.65 V to VCC
  • Operating temp: –40°C to +125°C

Benefits

  • High density, low-cost storage solution
  • Fast read/write boosts system performance
  • Flexible interface fits many host controllers
  • DDR/QIO enables high-speed data access
  • Large buffer improves programming efficiency
  • Multiple erase options ease migration
  • Reliable for frequent updates and code
  • Long retention ensures data integrity
  • OTP secures device identity and config
  • Sector protection prevents unwanted changes
  • Wide voltage range supports diverse systems
  • Broad temp range fits harsh environments

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }