S25FL256SAGNFE000
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Density256 MBit
-
FamilyFL-S
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationMilitary
| Recommended | ||
|
OPN
|
S25FL256SAGNFE000 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (002-18827) | |
| Packing Size | 676 | |
| Packing Type | TRAY | |
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
| Package Name | DFN-8 (002-18827) |
| Packing Size | 676 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 256 Mbit density
- QSPI interface @ 133 MHz per channel
- 2.7 V – 3.6 V core supply voltage
- 1.65 V – 3.6V I/O supply voltage
- > 20-year data retention
- 100 program/erase cycles
- -55⁰C to +125⁰C
- 8-contact WSON (6 x 8 mm)
- Low-Halogen, Lead (Pb) free
Benefits
- Longevity program
- Partnerships with chipset vendors
- World's safest and most secure NOR Flash