ClassificationISO 26262-ready
-
Density256 MBit
-
FamilyFL-S
-
Interface Bandwidth52 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FL256SAGMFB010 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-16 (002-15547) | |
| Packing Size | 2400 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 2400 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CMOS 3.0 V core with versatile I/O
- SPI interface with multi-I/O support
- DDR and SDR clocking options
- Extended addressing: 24- or 32-bit
- Multiple read modes: Normal, Fast, Dual
- Page programming up to 1.5 MBps
- Automatic ECC with single-bit correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles min
- 20-year data retention min
- 1024-byte OTP security region
- Advanced sector and block protection
Benefits
- Flexible I/O simplifies system integration
- High-speed SPI boosts data throughput
- DDR/SDR options enable design flexibility
- Extended addressing supports large memory
- Multiple read modes optimize performance
- Fast programming accelerates production
- ECC improves data reliability
- Sector options ease legacy migration
- High endurance lowers maintenance cost
- Long retention ensures data safety
- OTP region enables secure device ID
- Robust protection enhances data security