Active and preferred
RoHS Compliant
Lead-free

S25FL256SAGBHI203

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL256SAGBHI203
S25FL256SAGBHI203
ea.

Product details

  • Density
    256 MBit
  • Family
    FL-S
  • Interface Bandwidth
    52 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial
OPN
S25FL256SAGBHI203
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S25FL256SAGBHI203 is a 256 Mb SPI NOR flash memory using 65-nm MIRRORBIT™ technology and Eclipse architecture, delivering high-speed Quad DDR read up to 80 MBps at 80 MHz. It operates from 2.7 V to 3.6 V core and 1.65 V to 3.6 V I/O, with AEC-Q100 Grade 2 qualification for automotive use up to 105°C.

Features

  • CMOS 3.0 V core with versatile I/O
  • SPI interface with multi-I/O support
  • DDR and SDR clocking options
  • Extended addressing: 24- or 32-bit
  • Multiple read modes: Normal, Fast, Dual
  • Page programming up to 1.5 MBps
  • Automatic ECC with single-bit correction
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles min
  • 20-year data retention min
  • 1024-byte OTP security region
  • Advanced sector and block protection

Benefits

  • Flexible I/O simplifies system integration
  • High-speed SPI boosts data throughput
  • DDR/SDR options enable design flexibility
  • Extended addressing supports large memory
  • Multiple read modes optimize performance
  • Fast programming accelerates production
  • ECC improves data reliability
  • Sector options ease legacy migration
  • High endurance lowers maintenance cost
  • Long retention ensures data safety
  • OTP region enables secure device ID
  • Robust protection enhances data security

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }