Active and preferred

S25FL256SAGBAEA00

Architected and designed to ensure the highest levels of safety, reliability, and security

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL256SAGBAEA00
S25FL256SAGBAEA00

Product details

  • Density
    256 MBit
  • Family
    FL-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Pb
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
OPN
S25FL256SAGBAEA00
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Our non-volatile, military temp, NOR Flash memories meet automotive quality and are designed and built with ultimate performance and reliability in mind. Our longevity program offers assurance of long-term supply continuity, complemented by a zero-defects policy for exceptional quality.

Features

  • 256 Mbit density
  • QSPI interface @ 133 MHz per channel
  • 2.7 V – 3.6 V core supply voltage
  • 1.65 V – 3.6V I/O supply voltage
  • > 20-year data retention
  • 100 program/erase cycles
  • -55⁰C to +125⁰C
  • 24-ball BGA (8 x 6 mm)
  • Leaded (Sn/Pb) balls - BGA only

Benefits

  • Longevity program
  • Partnerships with chipset vendors
  • World's safest and most secure NOR Flash

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }