- Cross Link Healthcare wearables
- Electronic health card
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
Density128 MBit
-
FamilyFL-L
-
Interface Bandwidth66 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2032
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FL128LAGNFB013 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (002-18755) | |
| Packing Size | 4000 | |
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
| Package Name | DFN-8 (002-18755) |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- SPI interface with single, dual, quad I/O
- Double data rate (DDR) read support
- 256-byte page programming buffer
- Uniform 4 KB/32 KB/64 KB/chip erase
- 100,000 program/erase cycles minimum
- 20 year data retention minimum
- Security regions with individual lock bits
- Deep Power Down mode for data protection
- 2.7 V to 3.6 V single supply voltage
- Operating temperature up to +125°C
- Input signal overshoot tolerance ±1.0 V
- Serial flash discoverable parameters (SFDP)
Benefits
- Flexible I/O options for fast data transfer
- DDR read boosts throughput for applications
- Fast programming with 256-byte buffer
- Multiple erase sizes simplify memory
- High endurance for reliable long-term use
- Long data retention ensures information
- Security regions prevent unauthorized access
- DPD mode blocks accidental writes/erases
- Wide supply range supports various systems
- High temp operation for harsh environments
- Overshoot tolerance improves signal
- SFDP enables easy configuration