Density64 MBit
-
FamilyFL-P
-
Interface Bandwidth40 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)104 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationAutomotive
|
OPN
|
S25FL064P0XMFB003 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-16 (002-15547) | |
| Packing Size | 1450 | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 1450 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3.0 V single power supply operation
- 90-nm MirrorBit process technology
- Uniform 64-kB sectors, 256-byte page size
- CFI compliant for host compatibility
- Page program up to 256 bytes in 1.5 ms
- Normal READ: 40 MHz, FAST_READ: 104 MHz
- Dual/Quad I/O High Performance Read: 80 MHz
- Bulk, sector, and sub-sector erase commands
- 100,000 program/erase cycles per sector
- 20-year typical data retention
- Multiple data protection modes
- One-Time Programmable (OTP) area
Benefits
- Simplifies power supply design
- High reliability with advanced process
- Flexible memory organization for code/data
- Easy integration with industry-standard hosts
- Fast programming accelerates production
- High-speed read improves system performance
- Dual/Quad I/O boosts data throughput
- Versatile erase options for flexible use
- Long endurance reduces maintenance
- Data stays safe for years
- Robust protection prevents accidental writes
- Secure storage for permanent data