Density64 MBit
-
FamilyFL-L
-
Interface Bandwidth54 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)108 / 54
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2032
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S25FL064LABNFM010 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DFN-8 (002-18755) | |
| Packing Size | 490 | |
| Packing Type | TRAY | |
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
| Package Name | DFN-8 (002-18755) |
| Packing Size | 490 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- SPI interface with single, dual, quad I/O
- Supports DDR and QPI modes
- 256-byte page programming buffer
- Uniform 4 KB, 32 KB, 64 KB, and chip erase
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- Security regions with individual lock bits
- Deep Power Down mode for data protection
- 2.7 V to 3.6 V supply voltage
- Input signal overshoot tolerance ±1.0 V
Benefits
- Flexible I/O options enable fast data
- DDR/QPI boost read and write speeds
- Large buffer allows efficient programming
- Multiple erase sizes fit varied applications
- High endurance for long-term reliability
- Data remains safe for up to 20 years
- Security regions prevent unauthorized access
- Deep Power Down blocks unwanted writes
- Operates in standard 3 V systems
- Handles transient voltage spikes safely