Apr 22, 2026
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
Apr 22, 2026
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
Density64 MBit
-
FamilyFL-L
-
Interface Bandwidth54 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)108 / 54
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2030
-
QualificationIndustrial
|
OPN
|
S25FL064LABNFI041 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | DFN-8 (002-16243) | |
| Packing Size | 615 | |
| Packing Type | TUBE | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DFN-8 (002-16243) |
| Packing Size | 615 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- SPI interface with single, dual, quad I/O
- Supports clock modes 0 and 3
- Double data rate (DDR), quad peripheral
- 256-byte page programming buffer
- Uniform 4 KB, 32 KB, 64 KB, and chip erase
- 100,000 program-erase cycles minimum
- 20 year data retention minimum
- 2.7 V to 3.6 V supply voltage
- Industrial temperature range: –40°C to +85°C
- Input signal overshoot tolerance ±1.0 V
- Power-down and deep power down modes
- JEDEC JESD216B SFDP compliant
Benefits
- Multi-I/O enables flexible host connections
- DDR and QPI boost read/write throughput
- Large page buffer speeds up programming
- Multiple erase sizes simplify memory
- High endurance for frequent program/erase
- Long retention ensures reliable data storage
- Wide supply range supports varied designs
- Industrial temp range for harsh environments
- Overshoot tolerance improves signal
- Low-power modes extend battery life
- SFDP compliance eases configuration
- Standard SPI modes ensure compatibility