Active and preferred
RoHS Compliant
Lead-free

S25FL064LABMFV003

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL064LABMFV003
S25FL064LABMFV003

Product details

  • Density
    64 MBit
  • Family
    FL-L
  • Interface Bandwidth
    54 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    108 / 54
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Industrial
OPN
S25FL064LABMFV003
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S25FL064LABMFV003 is a 64 Mb SPI flash memory supporting single, dual, and quad SPI, QPI, and DDR read modes. Operating at 2.7 V to 3.6 V, it achieves up to 108 MHz SDR and 54 MHz DDR, with quad read speeds up to 54 MBps. Security features include four 256-byte Security Regions. With 100,000 program-erase cycles, 20-year data retention, and AEC-Q100 Grade 1 qualification, it is ideal for automotive and embedded applications requiring reliability and high-speed access.

Features

  • SPI interface with single, dual, quad I/O
  • Supports DDR and QPI modes
  • 256-byte page programming buffer
  • Uniform 4 KB, 32 KB, 64 KB, and chip erase
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • Security regions with individual lock bits
  • Deep Power Down mode for data protection
  • 2.7 V to 3.6 V supply voltage
  • Input signal overshoot tolerance ±1.0 V

Benefits

  • Flexible I/O options enable fast data
  • DDR/QPI boost read and write speeds
  • Large buffer allows efficient programming
  • Multiple erase sizes fit varied applications
  • High endurance for long-term reliability
  • Data remains safe for up to 20 years
  • Security regions prevent unauthorized access
  • Deep Power Down blocks unwanted writes
  • Operates in standard 3 V systems
  • Handles transient voltage spikes safely

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }