Active and preferred
RoHS Compliant
Lead-free

S25FL064LABMFM010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL064LABMFM010
S25FL064LABMFM010
ea.

Product details

  • Density
    64 MBit
  • Family
    FL-L
  • Interface Bandwidth
    54 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    108 / 54
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Automotive
OPN
S25FL064LABMFM010
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 1400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 1400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S25FL064LABMFM010 is a 64 Mb (8 MB) SPI NOR flash memory with multi-I/O operation and 3.0 V supply. It supports single, dual, and quad SPI, up to 54 MBps in Quad or DDR Quad modes. Uniform 4 KB, 32 KB, and 64 KB erase, 100,000 program-erase cycles, and 20-year retention are provided. Security features include four 256-byte Security Regions and password protection. Operating from -40°C to 125°C (AEC-Q100 Grade 1), it is ideal for automotive and industrial uses.

Features

  • SPI interface with single, dual, quad I/O
  • Supports DDR and QPI modes
  • 256-byte page programming buffer
  • Uniform 4 KB, 32 KB, 64 KB, and chip erase
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • Security regions with individual lock bits
  • Deep Power Down mode for data protection
  • 2.7 V to 3.6 V supply voltage
  • Input signal overshoot tolerance ±1.0 V

Benefits

  • Flexible I/O options enable fast data
  • DDR/QPI boost read and write speeds
  • Large buffer allows efficient programming
  • Multiple erase sizes fit varied applications
  • High endurance for long-term reliability
  • Data remains safe for up to 20 years
  • Security regions prevent unauthorized access
  • Deep Power Down blocks unwanted writes
  • Operates in standard 3 V systems
  • Handles transient voltage spikes safely

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }