Active and preferred
RoHS Compliant
Lead-free

S25FL064LABMFB010

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL064LABMFB010
S25FL064LABMFB010
ea.

Product details

  • Density
    64 MBit
  • Family
    FL-L
  • Interface Bandwidth
    54 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    108 / 54
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Automotive
OPN
S25FL064LABMFB010
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 2800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 2800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The S25FL064LABMFB010 is a 64 Mb (8 MB) automotive-grade SPI NOR flash memory with single, dual, and quad I/O, QPI, and DDR modes for up to 54 MBps read speed. Operating at 2.7 V to 3.6 V and –40°C to +105°C (AEC-Q100 Grade 2), it features 256-byte page programming, uniform 4 KB sector erase, advanced security with password-protected regions, and 20-year data retention. Ideal for automotive ECUs and embedded code storage.

Features

  • SPI interface with single, dual, quad I/O
  • Supports DDR and QPI modes
  • 256-byte page programming buffer
  • Uniform 4 KB, 32 KB, 64 KB, and chip erase
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • Security regions with individual lock bits
  • Deep Power Down mode for data protection
  • 2.7 V to 3.6 V supply voltage
  • Input signal overshoot tolerance ±1.0 V

Benefits

  • Flexible I/O options enable fast data
  • DDR/QPI boost read and write speeds
  • Large buffer allows efficient programming
  • Multiple erase sizes fit varied applications
  • High endurance for long-term reliability
  • Data remains safe for up to 20 years
  • Security regions prevent unauthorized access
  • Deep Power Down blocks unwanted writes
  • Operates in standard 3 V systems
  • Handles transient voltage spikes safely

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }