Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S25FL032P0XMFA013

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    32 MBit
  • Family
    FL-P
  • Interface Bandwidth
    40 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    104 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
OPN
S25FL032P0XMFA013
Product Status discontinued
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 2100
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOIC-8 (002-15548)
Packing Size 2100
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The S25FL032P0XMFA013 is a 32-Mbit (4 MB) 3.0 V SPI NOR Flash memory using 0.09 μm MirrorBit® technology, supporting single, dual, and quad I/O modes up to 104 MHz. It features 64 uniform 64-KB sectors, 256-byte page programming, and one-time programmable (OTP) regions for secure identification.

Features

  • 3.0 V single power supply operation
  • 2.7 V to 3.6 V read/write voltage range
  • 0.09 μm MirrorBit® process technology
  • Uniform 64-KB sector architecture
  • 256-byte page size
  • Page Program up to 256 bytes in 1.5 ms
  • Quad Page Programming for high speed
  • Dual/Quad I/O High Performance Read (80 MHz)
  • Bulk, sector, and sub-sector erase commands
  • Power saving standby and deep power-down
  • 100,000 cycles per sector endurance (typical)
  • 20 years data retention (typical)

Benefits

  • Flexible 3.0 V supply simplifies system
  • Wide voltage range supports varied
  • MirrorBit® tech enables high density
  • Uniform sectors ease memory management
  • Fast 256-byte page programming boosts speed
  • Quad/Dual I/O modes enable high data rates
  • Multiple erase options for flexible use
  • Low standby/deep power-down saves energy
  • High endurance ensures long device life
  • 20-year retention secures critical data
  • OTP area supports secure device ID
  • JEDEC CFI ensures easy integration

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }