Density32 MBit
-
FamilyFL-P
-
Interface Bandwidth40 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)104 / -
-
InterfacesQuad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
QualificationAutomotive
|
OPN
|
S25FL032P0XMFA010 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-8 (002-15548) | |
| Packing Size | 1400 | |
| Packing Type | TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (002-15548) |
| Packing Size | 1400 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3.0 V single power supply operation
- 2.7 V to 3.6 V read/write voltage range
- 0.09 μm MirrorBit® process technology
- Uniform 64-KB sector architecture
- 256-byte page size
- Page Program up to 256 bytes in 1.5 ms
- Quad Page Programming for high speed
- Dual/Quad I/O High Performance Read (80 MHz)
- Bulk, sector, and sub-sector erase commands
- Power saving standby and deep power-down
- 100,000 cycles per sector endurance (typical)
- 20 years data retention (typical)
Benefits
- Flexible 3.0 V supply simplifies system
- Wide voltage range supports varied
- MirrorBit® tech enables high density
- Uniform sectors ease memory management
- Fast 256-byte page programming boosts speed
- Quad/Dual I/O modes enable high data rates
- Multiple erase options for flexible use
- Low standby/deep power-down saves energy
- High endurance ensures long device life
- 20-year retention secures critical data
- OTP area supports secure device ID
- JEDEC CFI ensures easy integration