Active and preferred

JV1N7039CCT1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JV1N7039CCT1
JV1N7039CCT1

Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 1B
  • IF(AV) max
    35 A
  • IRM max
    0.5 mA
  • Language
    SPICE
  • Package
    TO-254AA
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N7039CCT1
  • Qualification
    QPL
  • RthJC max
    0.83 °C/W
  • VFM (15A @125°C) max
    0.86 V
  • VFM (15A @25°C) max
    1.13 V
  • Voltage Class
    100 V
  • VR max
    150 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IR HiRel's JV1N7039CCT1 is a 35A 150V common cathode configuration Schottky diode in a TO-254AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments. This device is QPL qualified and its DLA number is 1N7039CCT1.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }