- Cross Link Healthcare wearables
- Electronic health card
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
ConfigurationDiscrete
-
ID (@100°C) max3 A
-
ID (@25°C) max4.5 A
-
LanguageSPICE
-
PackageTO-204AA
-
PolarityN
-
Product CategoryHigh Reliability MOSFETs
-
QPL Part Number2N6762
-
QualificationQPL
-
RDS (on) (@25°C) max1500 mΩ
-
VBRDSS min500 V
-
Voltage Class100 V
| Recommended | ||
|
OPN
|
JANTXV2N6762EWSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TO-204AA (TO-3) | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO-204AA (TO-3) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |