ConfigurationQUAD
-
ID (N-CH @100°C) max0.6 A
-
ID (N-CH @25°C) max1 A
-
LanguageSPICE
-
PackageMO-036AB
-
PolarityN
-
Product CategoryHigh Reliability MOSFETs
-
QPL Part Number2N7334
-
QualificationQPL
-
RDS (on) (N-CH @25°C) max700 mΩ
-
VBRDSS min100 V
-
Voltage Class100 V
| Recommended | ||
|
OPN
|
JANTX2N7334EWSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | 14 Pin Dual SB - Quad | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | 14 Pin Dual SB - Quad |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |