Active and preferred
RoHS Compliant

JANSR2N7472U2L

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7472U2L
JANSR2N7472U2L

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    62 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    160 nC
  • QPL Part Number
    2N7472U2
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    13.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    130 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
JANSR2N7472U2L is a rad hard N-channel MOSFET with 130V, 62A capacity and QPL classification. Providing electrical performance up to 100krad(Si) TID, it's ideal for space applications. Low RDS(on) and gate charge reduce power losses in switching applications, while retaining MOSFET benefits like fast switching and voltage control. This rad hard device comes in a SMD-2 package.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }