Active and preferred

JANSR2N7469U2A

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7469U2A
JANSR2N7469U2A

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    69 A
  • ID (@25°C) max
    75 A
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    160 nC
  • QPL Part Number
    2N7469U2A
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    12 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
JANSR2N7469U2A is a single rad hard N-channel MOSFET with a 100V, 75A capacity. Designed for space applications, this R5 device is known for its low RDS(on) and gate charge. QPL classified and in a SupIR-SMD package, JANSR2N7469U2A offers electrical performance up to 100krad TID. High-performance design ensures fast switching, temperature stability, and voltage control, retaining all of the well-established advantages of MOSFETs.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }