Active and preferred

JANSF2N7648U3C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSF2N7648U3C
JANSF2N7648U3C

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@100°C) max
    22 A
  • ID (@25°C) max
    35 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5C
  • Polarity
    N
  • QG
    48 nC
  • QPL Part Number
    2N7648U3C
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    34 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The JANSF2N7648U3C R9 N-channel MOSFET is designed for space applications. With the ability to handle up to 100V and 22A, this superjunction device comes in a SMD-0.5 package with a ceramic lid, and has electrical performance up to 300krad(Si) TID. Its low RDS(on) and fast switching times make it ideal for high-speed switching applications, while retaining the advantages of MOSFETs such as voltage control and temperature stability.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }