ISZ0901NLS

OptiMOS™ low-voltage power MOSFETs - perfectly addressing the needs of charger and adapter designs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISZ0901NLS
ISZ0901NLS

Product details

  • Ciss
    670 pF
  • Coss max
    290 pF
  • ID max
    40 A
  • IDpuls max
    160 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Polarity
    N
  • Ptot max
    26 W
  • QG (typ @4.5V)
    4.4 nC
  • QG (typ @10V)
    9.1 nC
  • RDS (on) (@10V) max
    6 mΩ
  • RDS (on) (@4.5V LL) max
    8.1 mΩ
  • RDS (on) (@4.5V) max
    8.1 mΩ
  • RthJA max
    60 K/W
  • RthJC max
    4.9 K/W
  • Rth
    4.9 K/W
  • VDS max
    25 V
  • VGS(th) range
    1.2 V to 2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
OptiMOS™ PD power MOSFET is Infineon’s portfolio targeting USB-PD and adapter applications. The products offer fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.Click here to view full portfolio .

Features

  • Logic level 
  • Low on-state resistance RDS(on)
  • Low gate, output and reverse recovery charge
  • Excellent thermal behavior

Benefits

  • Quick quote response
  • Highest efficiency and power density designs
  • Compact, lightweight and environmentally friendly products
  • Excellent price-performance ratio

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }