Active
RoHS Compliant
Lead-free

IRS2334S

600 V three-phase gate driver IC with shoot through protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2334S
IRS2334S
ea.

Product details

  • Channels
    6
  • Configuration
    Three Phase
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Sink)
    0.35 A
  • Output Current (Source)
    0.2 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    530 ns
  • Turn On Propagation Delay
    530 ns
  • VBS UVLO (On)
    11.1 V
  • VBS UVLO (Off)
    10.9 V
  • VCC UVLO (On)
    11.1 V
  • VCC UVLO (Off)
    10.9 V
  • Voltage Class
    600 V
OPN
IRS2334STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
600 V Three Phase Driver IC with typical 0.2 A source and 0.35 A sink currents in 20 Lead SOICWB package for IGBTs and MOSFETs. Also available in 28 Lead MLPQ 5x5

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Integrated dead time protection
  • Shoot-through prevention logic
  • Undervolt. lockout for both channel
  • Independent 3 half-bridge drivers
  • 3.3 V logic compatible
  • Advanced input filter
  • Matched prop. delay for both chan.

Applications

Diagrams

Circuit_Diagramm_IRS2334S
Circuit_Diagramm_IRS2334S
Circuit_Diagramm_IRS2334S Circuit_Diagramm_IRS2334S Circuit_Diagramm_IRS2334S

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }