IRLU2905Z

55V Single N-Channel HEXFET Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLU2905Z
IRLU2905Z

Product details

  • ID (@25°C) max
    60 A
  • Mounting
    THT
  • Package
    IPAK (TO-251)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    12 nC
  • QG (typ @4.5V)
    23 nC
  • RDS (on) (@10V) max
    13.5 mΩ
  • RDS (on) (@4.5V) max
    22.5 mΩ
  • RthJC max
    1.38 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    1 V to 3 V
  • VGS(th)
    2 V
  • VGS max
    16 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }