- Cross Link Healthcare wearables
- Electronic health card
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
IRLR3705Z
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.44
-
ID (@25°C) max89 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot max130 W
-
Qgd22 nC
-
QG (typ @4.5V)44 nC
-
RDS (on) (@10V) max8 mΩ
-
RDS (on) (@4.5V) max12 mΩ
-
RthJC max1.14 K/W
-
Special FeaturesLogic Level
-
Tj max175 °C
-
VDS max55 V
-
VGS(th) range1 V to 3 V
-
VGS(th)2 V
-
VGS max16 V
|
OPN
|
IRLR3705ZTRPBF | |
|---|---|---|
| Product Status | not for new design | |
| Infineon Package | ||
| Package Name | DPAK | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |