Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRLMS1503

END OF LIFE
30V Single N-Channel Power MOSFET in a TSOP-6 (Micro 6) package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLMS1503
IRLMS1503

Product details

  • Budgetary Price €/1k
    0.11
  • ID (@25°C) max
    3.2 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TSOP-6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    1.7 W
  • Qgd
    1.9 nC
  • QG (typ @10V)
    6.4 nC
  • RDS (on) (@10V) max
    100 mΩ
  • RDS (on) (@4.5V) max
    200 mΩ
  • RthJA max
    75 K/W
  • Special Features
    Small Power
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) min
    1 V
  • VGS max
    20 V
OPN
IRLMS1503TRPBF
Product Status discontinued
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard surface-mount power

Benefits

  • Increased ruggedness
  • Multi-vendor compatibility
  • Industry standard qualification level
  • Supports a wide variety of applications
  • Standard pin-out, drop-in replacement

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }