- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
ID (@25°C) max-3.7 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageSOT-23
-
PolarityP
-
Ptot (@ TA=25°C) max1.3 W
-
Qgd2.8 nC
-
QG (typ @4.5V)8 nC
-
RDS (on) (@4.5V) max65 mΩ
-
RthJA max75 K/W
-
Special FeaturesSmall Power
-
Tj max150 °C
-
VDS max-20 V
-
VGS(th) range-0.4 V to -1.2 V
-
VGS(th)-0.55 V
-
VGS max12 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|