IRLML6302TRPBF-1

-20V Single P-Channel HEXFET Power MOSFET in a Micro 3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML6302TRPBF-1
IRLML6302TRPBF-1

Product details

  • ID (@25°C) max
    -0.78 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SOT-23
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    4.3 W
  • Qgd
    1 nC
  • QG (typ @4.5V)
    2.4 nC
  • RDS (on) (@4.5V) max
    600 mΩ
  • RthJA max
    230 K/W
  • Special Features
    Small Signal
  • Tj max
    150 °C
  • VDS max
    -20 V
  • VGS(th) range
    -0.7 V to -1.5 V
  • VGS(th)
    -1.1 V
  • VGS max
    12 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }