IRLML6302GPBF

-20V Single N-Channel Lead Free HEXFET Power MOSFET in a Halogen Free Micro3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML6302GPBF
IRLML6302GPBF

Product details

  • ID (@25°C) max
    -0.78 A
  • Moisture Sensitivity Level
    1
  • Package
    SOT-23
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    0.54 W
  • Qgd
    1 nC
  • QG (typ @4.5V)
    2.4 nC
  • RDS (on) (@4.5V) max
    600 mΩ
  • RthJA max
    230 K/W
  • Special Features
    Small Signal
  • VDS max
    -20 V
  • VGS(th) range
    -0.7 V to -1.5 V
  • VGS(th)
    -1.1 V
  • VGS max
    12 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }