Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRLML6302

END OF LIFE
-20V Single P-Channel Power MOSFET in a Micro 3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLML6302
IRLML6302

Product details

  • Budgetary Price €/1k
    0.07
  • ID (@25°C) max
    -0.78 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SOT-23
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    0.54 W
  • Qgd
    1 nC
  • QG (typ @4.5V)
    2.4 nC
  • RDS (on) (@4.5V) max
    600 mΩ
  • RthJA max
    230 K/W
  • Special Features
    Small Signal
  • Tj max
    150 °C
  • VDS max
    -20 V
  • VGS(th) range
    -0.7 V to -1.5 V
  • VGS(th)
    -1.1 V
  • VGS max
    12 V
OPN
IRLML6302TRPBF
Product Status discontinued
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOT-23
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard surface-mount package

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • High performance in low frequency applications
  • Standard pinout allows for drop in replacement

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }