Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

IRLHM630

END OF LIFE
30V Single N-Channel StrongIRFET™ Power MOSFET in a PQFN 3.3x3.3 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.37
  • ID (@25°C) max
    40 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.7 W
  • Ptot max
    37 W
  • Qgd
    14 nC
  • QG (typ @4.5V)
    41 nC
  • RDS (on) (@10V) max
    3.2 mΩ
  • RDS (on) (@4.5V) max
    3.5 mΩ
  • RthJC max
    3.4 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    0.5 V to 1.1 V
  • VGS(th)
    0.8 V
  • VGS max
    12 V
OPN
IRLHM630TRPBF
Product Status discontinued
Infineon Package
Package Name PQFN 3x3
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name PQFN 3x3
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface-mount package
  • Alternative to high-RDS(on) SO8

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • Small form factor

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }