ID (@ TC=25°C) max105 A
-
ID (@ TC=100°C) max74 A
-
ID max74 A
-
IDpuls max420 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max110 W
-
Qgd8.3 nC
-
QG23 nC
-
RDS (on) (@4.5V) max7.1 mΩ
-
RDS (on) max6 mΩ
-
RDS (on) (@10V) max6 mΩ
-
RthJA max62 K/W
-
RthJC max1.32 K/W
-
Rth1.32 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1.35 V to 2.25 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Industry-leading quality
- Low RDS(ON) at 4.5V VGS
- Fully Characterized Avalanche Voltage and Current
- Ultra-Low Gate Impedance
- Logic Level