IRL60S216
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k1.72
-
ID (@25°C) max298 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature max175 °C
-
Operating Temperature min-55 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max375 W
-
Qgd80 nC
-
QG (typ @4.5V)170 nC
-
RDS (on) (@10V) max1.95 mΩ
-
RDS (on) (@4.5V) max2.2 mΩ
-
RthJC max175 K/W, 0.4 K/W
-
VDS max60 V
-
VGS(th) range1 V to 2.4 V
-
VGS(th)1.7 V
-
VGS max20 V
|
OPN
|
IRL60S216 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | D2PAK | |
| Packing Size | 800 | |
| Packing Type | TAPE & REEL LEFT | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 800 |
| Packing Type | TAPE & REEL LEFT |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface mount package
- High-current rating
- Logic level
Benefits
- Wide availability from distribution partners
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High power density
- Capable of 4.5V gate drive