ID (@25°C) max260 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max200 W
-
Qgd37 nC
-
QG (typ @4.5V)75 nC
-
RDS (on) (@10V) max3 mΩ
-
RDS (on) (@4.5V) max4 mΩ
-
RthJC max0.45 K/W
-
Special FeaturesWide SOA
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1 V to 2.5 V
-
VGS(th)1.75 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|