ID (@25°C) max64 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max83 W
-
Qgd11.3 nC
-
QG (typ @4.5V)22 nC
-
RDS (on) (@10V) max12 mΩ
-
RDS (on) (@4.5V) max16 mΩ
-
RthJC max1.8 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) min1 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Industry-leading quality
- Fully Avalanche Rated
- Logic Level