IRHNM593110
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationDiscrete
-
Die Size1
-
ESD ClassClass 1A
-
GenerationR5
-
ID (@100°C) max-2 A
-
ID (@25°C) max-3.1 A
-
LanguageSPICE
-
Optional TID Rating (kRad(si))100 300
-
PackageSMD-0.2
-
PolarityP
-
Product CategoryRad hard MOSFETS
-
QG11 nC
-
QPL Part Number2N7506U8
-
QualificationCOTS
-
RDS (on) (@25°C) max1200 mΩ
-
TID max300 Krad(Si)
-
VBRDSS-100 V
-
VF max-5 V
-
Voltage Class100 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|