IRHMS57163SESCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS57163SESCS
IRHMS57163SESCS

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    45 A
  • ID (@25°C) max
    45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-254AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    160 nC
  • QPL Part Number
    2N7475T1
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    14.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    130 V
  • VF max
    1.2 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHMS57163SESCS R5 N-channel MOSFET is a space-grade device with a rad hard design, 130V voltage rating, and 45A current rating. It comes in a TO-254AA low ohmic package and offers electrical performance up to 100krad(Si) TID and QIRL classification. This MOSFET features low RDS(on) and gate charge, reducing power losses in switching applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }