ConfigurationDiscrete
-
Die Size3
-
ESD ClassClass 2
-
GenerationR7
-
ID (@100°C) max-17 A
-
ID (@25°C) max-20 A
-
LanguageSPICE
-
Optional TID Rating (kRad(si))100 300
-
PackageTO-257AA Low Ohmic
-
PolarityP
-
Product CategoryRad hard MOSFETS
-
QG36 nC
-
QPL Part Number2N7625T3
-
QualificationCOTS
-
RDS (on) (@25°C) max72 mΩ
-
TID max100 Krad(Si)
-
VBRDSS min-60 V
-
VF max-5 V
-
Voltage Class100 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|