Active and preferred

IRHLMS797064SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLMS797064SCS
IRHLMS797064SCS

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R7
  • ID (@100°C) max
    -45 A
  • ID (@25°C) max
    -45 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    P
  • QG
    123 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    18 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHLMS797064SCS is a R7, rad hard, -60V, -45A, single, P-channel MOSFET in a TO-254AA low ohmic package. It has electrical performance up to 100krad(Si) TID and is QIRL classified, while also maintaining immunity to single event gate rupture and burnout. Ideal for interfacing with most logic gates, linear ICs, and micro-controllers operating from a 3.3-5V source and increasing output current of devices with a logic-level drive signal.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }