ConfigurationQuad
-
Die Size1
-
ESD ClassClass 1B
-
GenerationR7
-
ID (N-CH @100°C) max0.5 A
-
ID (N-CH @25°C) max0.8 A
-
Optional TID Rating (kRad(si))300
-
PackageMO-036AB
-
PolarityN
-
QG15 nC
-
QPL Part Number2N7614M1
-
QualificationCOTS
-
RDS (on) (N-CH @25°C) max1100 mΩ
-
VBRDSS min250 V
| Recommended | |
|
OPN
|
|
| Product Status | |
| Infineon Package | |
| Package Name | |
| Packing Size | |
| Packing Type | |
| Moisture Level | |
| Moisture Packing | |
| Lead-free | |
| Halogen Free | |
| RoHS Compliant | |
|
Infineon stock last updated:
|
|