- Cross Link Multicopters
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
- Hydrogen
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
ConfigurationQuad
-
Die Size1
-
ESD ClassClass 1B
-
GenerationR7
-
ID (N-CH @100°C) max1.1 A
-
ID (N-CH @25°C) max1.8 A
-
Optional TID Rating (kRad(si))300
-
PackageMO-036AB
-
PolarityN
-
QPL Part Number2N7612M1
-
QualificationCOTS
-
RDS (on) (N-CH @25°C) max330 mΩ
-
VBRDSS min100 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|