Active and preferred
RoHS Compliant

IRHC593260CDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHC593260CDK
IRHC593260CDK

Product details

  • Die Size
    1
  • Generation
    R5
  • Polarity
    P
  • Product Group
    Rad hard power MOSFET
  • TID max
    300 Krad(Si)
  • VBRDSS min
    200 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHC593260CDK is a 200V rad hard MOSFET in a bare die package. This R5 generation device has electrical performance up to 300 kRad(Si) and is screened to level K per MIL-PRF-19500, appendix G.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }