obsolete
RoHS Compliant

IRFZ48V

60V Single N-Channel HEXFET Power MOSFET in a TO-220AB package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFZ48V
IRFZ48V

Product details

  • ID (@25°C) max
    72 A
  • Mounting
    THT
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    150 W
  • Qgd
    24 nC
  • QG (typ @10V)
    73.3 nC
  • RDS (on) (@10V) max
    12 mΩ
  • RthJC max
    1 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFZ48VPBF
Product Status obsolete
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status obsolete
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }