Budgetary Price €/1k0.6
-
ID (@25°C) max53 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max120 W
-
Qgd17.3 nC
-
QG (typ @10V)48 nC
-
RDS (on) (@10V) max16.5 mΩ
-
RthJC max1.3 K/W
-
Tj max175 °C
-
VDS max55 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Industry standard surface-mount power package
- High-current rating
Benefits
- Increased ruggedness
- Multi-vendor compatibility
- Industry standard qualification level
- Standard pinout allows for drop in replacement
- High current carrying capability