ConfigurationDiscrete
-
ID (@100°C) max-6 A
-
ID (@25°C) max-9.4 A
-
PackageTO-257AA
-
PolarityP
-
RDS (on) (@25°C) max510 mΩ
-
VBRDSS min-200 V
| Recommended | ||
|
OPN
|
IRFY9240CMEPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | M-TO257-3 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | M-TO257-3 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |