IRFU1205

55V Single N-Channel HEXFET Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFU1205
IRFU1205

Product details

  • ID (@25°C) max
    44 A
  • Mounting
    THT
  • Package
    IPAK (TO-251)
  • Polarity
    N
  • Ptot max
    69 W
  • Qgd
    18 nC
  • QG (typ @10V)
    43.3 nC
  • RDS (on) (@10V) max
    27 mΩ
  • RthJC max
    1.8 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • RoHS Compliant
  • Low RDS(on)
  • Industry-leading quality
  • Dynamic dv/dt Rating
  • Fast Switching
  • Fully Avalanche Rated
  • 175°C Operating Temperature

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }