Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IRFSL7430

END OF LIFE
40V Single N-Channel StrongIRFET™ Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFSL7430
IRFSL7430

Product details

  • ID (@25°C) max
    426 A
  • Mounting
    THT
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    375 W
  • Qgd
    98 nC
  • QG (typ @10V)
    300 nC
  • RDS (on) (@10V) max
    1.2 mΩ
  • RthJC max
    0.4 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3.9 V
  • VGS(th)
    3.05 V
  • VGS max
    20 V
OPN
IRFSL7430PBF
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters. End-applications include cordless power and gardening tools, light electric vehicles and e-bikes demanding a high level of ruggedness and energy efficiency.

Features

  • High-current rating
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100 kHz
  • Softer body-diode compared to previous silicon generation
  • Industry standard through-hole power package
  • Optimized for broadest availability from distribution partners

Benefits

  • High current carrying capability
  • Reliable products tested to industry standards
  • High performance in low frequency applications
  • Increased power density
  • Standard pinout allows for drop in replacement
  • Wide availability from distribution partners

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }