IRFSL3006

60V Single N-Channel Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFSL3006
IRFSL3006

Product details

  • Budgetary Price €/1k
    3.11
  • ID (@25°C) max
    270 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    375 W
  • Qgd
    60 nC
  • QG (typ @10V)
    200 nC
  • RDS (on) (@10V) max
    2.5 mΩ
  • RthJC max
    0.4 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current carrying capability package

Benefits

  • Multi-vendor compatibility
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • Increased current carrying capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }