obsolete
RoHS Compliant

IRFS59N10D

100V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS59N10D
IRFS59N10D

Product details

  • ID (@25°C) max
    59 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    200 W
  • Qgd
    36 nC
  • QG (typ @10V)
    76 nC
  • RDS (on) (@10V) max
    25 mΩ
  • RthJC max
    0.5 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    3 V to 5.5 V
  • VGS(th)
    4.25 V
  • VGS max
    30 V
OPN
IRFS59N10DPBF
Product Status obsolete
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status obsolete
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fully Characterized Avalanche Voltage and Current
  • Low Gate-to-Drain Charge to Reduce Switching Losses
  • Fully Characterized Capacitance Including Effective Coss to Simplify Design

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }