IRFS4321
Product details
-
Budgetary Price €/1k1.18
-
ID (@25°C) max85 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max330 W
-
Qgd21 nC
-
QG (typ @10V)71 nC
-
RDS (on) (@10V) max15 mΩ
-
RthJC max0.45 K/W
-
Tj max175 °C
-
VDS max150 V
-
VGS(th) range3 V to 5 V
-
VGS(th)4 V
-
VGS max30 V
| Recommended | ||||
|
OPN
|
IRFS4321TRLPBF | IRFS4321TRRPBF | ||
| Product Status | active | discontinued | ||
| Infineon Package | ||||
| Package Name | D2PAK | D2PAK | ||
| Packing Size | 800 | 800 | ||
| Packing Type | TAPE & REEL LEFT | TAPE & REEL RIGHT | ||
| Moisture Level | 1 | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
ea. in stock | |||
|
|
||||
|
|
|
|||
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 800 |
| Packing Type | TAPE & REEL LEFT |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 800 |
| Packing Type | TAPE & REEL RIGHT |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |