IRFS23N20D

200V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS23N20D
IRFS23N20D

Product details

  • ID (@25°C) max
    24 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    170 W
  • Qgd
    27 nC
  • QG (typ @10V)
    57 nC
  • RDS (on) (@10V) max
    100 mΩ
  • RthJC max
    0.9 K/W
  • Tj max
    175 °C
  • VDS max
    200 V
  • VGS(th) range
    3 V to 5.5 V
  • VGS(th)
    4.25 V
  • VGS max
    30 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fully Characterized Avalanche Voltage and Current
  • Low Gate-to-Drain Charge to Reduce Switching Losses
  • Fully Characterized Capacitance Including Effective Coss to Simplify Design

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }